IESNA:LM-63-2002
[TEST]P953265
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6D-840-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]60120
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 440.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
7053.9 8832.2 10439.7 11684.2 12699 13273.1 13543.1 13639.3 14126.5 15169.2
16891.6 19067.1 21208.4 22918.3 24414.2 25779.6 26642.4 26862.7 26332 24988.3
22275.9 17586.8 14517.5 12159 9629.7 6774.6 4453.3 3122 2436.1 2104.1
1908.6 1604.4 1359.3 471.7 229.6 37.2 0
7053.9 8894.2 10517.3 11783.5 12714.5 13344.5 13667.2 13757.2 14160.6 15101
16693 18825 20926 22694.9 24206.2 25571.7 26595.8 26965.1 26626.9 25487.9
23222.5 18890.2 15104.1 12683.4 10185.2 7386 4856.8 3277.2 2513.7 2178.6
1927.2 1629.3 1371.7 583.4 245.2 46.6 0
7053.9 8816.7 10408.7 11687.3 12683.4 13406.5 13806.9 13977.5 14294.1 15138.2
16494.4 18387.4 20404.6 22182.8 23619.7 24767.9 25844.8 26369.3 26235.8 25326.5
23504.9 20528.7 16364 13459.3 10979.7 8267.4 5520.9 3668.2 2712.3 2253
1989.3 1731.7 1483.4 1132.7 577.2 68.3 0
7053.9 8816.7 10362.1 11637.6 12702.1 13518.2 14064.4 14349.9 14647.9 15299.6
16308.2 17776.1 19520.2 21192.9 22539.7 23644.5 24572.4 25323.4 25525.2 25227.2
24131.7 22099 19244 15864.4 12683.4 9856.3 6892.6 4413 3010.3 2290.3
1976.8 1716.2 1464.8 1166.9 819.3 319.6 0
7053.9 8556 10054.9 11364.5 12487.9 13481 14272.4 14796.8 15132 15647.2
16485.1 17561.9 18955.3 20373.6 21649.1 22747.6 23641.4 24435.9 25000.7 25152.8
24851.7 23926.9 22133.2 19420.8 16252.3 13015.5 9698 6392.9 4015.8 2693.7
2054.4 1824.8 1585.8 1210.3 816.2 254.5 0
7053.9 8419.4 9772.5 11048 12227.2 13319.6 14312.7 15097.9 15631.6 16131.3
16758.2 17658.1 18700.9 19939.1 21186.7 22428 23483.1 24308.6 24932.4 25447.6
25847.9 25714.5 25152.8 23877.3 21673.9 18818.8 15147.5 11615.9 7811.2 4822.6
3128.2 2138.2 1548.6 937.2 471.7 124.1 0
7053.9 8158.7 9334.9 10535.9 11702.8 12847.9 13952.7 14936.5 15752.7 16407.5
17071.6 17797.8 18595.4 19588.4 20727.4 22018.4 23346.6 24628.3 25764.1 26763.4
27672.7 28672 29122 29401.3 29339.2 28073 25655.5 21804.2 16708.5 11318
6532.6 3392 1731.7 999.3 487.2 167.6 0
7053.9 7960.1 8903.5 9933.9 11001.4 12010 13093.1 14145.1 15156.8 16050.6
16944.4 17773 18524 19334 20184.3 21096.7 22154.9 23352.8 24662.4 26052.7
27570.3 29748.8 31508.4 32582.2 33804.9 34689.4 34804.2 33615.6 30524.7 25522.1
18595.4 12000.7 6116.7 2495.1 890.7 173.8 0
7053.9 7603.2 8267.4 9037 9881.1 10774.9 11684.2 12584.1 13474.8 14390.3
15349.2 16236.8 17201.9 18210.5 19259.5 20311.5 21478.4 22788 24237.3 25878.9
27796.8 30704.7 33590.8 35567.6 38090.7 41060.6 44238.4 46358 45904.9 41637.8
32852.2 21298.4 9033.9 2758.9 868.9 180 0
7053.9 7541.2 8202.2 8909.8 9707.3 10551.4 11414.2 12273.8 13124.1 13986.9
14837.2 15718.5 16649.5 17658.1 18700.9 19783.9 20988 22319.4 23809 25506.5
27421.3 30499.9 33407.7 35549 38245.8 41482.7 44952.2 47161.8 46742.9 42205.7
32656.7 19970.1 7652.9 2113.4 682.7 155.2 0
7053.9 7305.3 7646.7 8106 8661.5 9266.6 9878 10520.4 11184.5 11854.8
12531.4 13229.6 13934.1 14678.9 15479.6 16326.8 17257.8 18312.9 19585.3 21037.7
22806.6 25618.3 27750.3 29854.4 32420.8 35508.7 38407.2 39664.1 38351.4 33345.6
24615.9 13701.3 3950.6 828.6 276.2 62.1 0
7053.9 7131.5 7323.9 7600.1 7981.8 8394.6 8844.6 9307 9775.6 10275.2
10762.5 11231.1 11715.2 12196.2 12705.2 13242 13806.9 14492.7 15287.2 16317.5
17807.1 19656.7 20916.7 22325.6 24010.7 25847.9 27101.7 26664.1 24473.1 20364.3
14706.8 7525.7 2454.8 732.4 251.4 59 0
7053.9 6976.4 7004.3 7131.5 7339.5 7553.6 7836 8115.3 8391.5 8680.1
8931.5 9158 9347.3 9521.1 9642.1 9719.7 9797.3 9850.1 9937 10138.7
10622.8 10908.3 10961.1 11066.6 11231.1 11380 10973.5 9685.6 7848.4 5815.7
3953.7 2240.6 1123.4 474.8 229.6 80.7 0
7053.9 6650.5 6411.5 6287.4 6275 6324.7 6408.4 6501.5 6566.7 6607.1
6604 6526.4 6405.3 6234.7 6008.1 5731.9 5399.9 5055.4 4738.8 4444
4139.9 3869.9 3643.3 3457.1 3295.8 3131.3 2926.5 2650.3 2268.6 1756.5
1278.6 940.3 651.7 419 239 68.3 0
7053.9 6349.5 5911.9 5719.5 5672.9 5713.3 5800.2 5893.3 5939.8 5927.4
5862.3 5747.4 5579.8 5371.9 5129.9 4881.6 4624 4366.4 4112 3832.7
3550.2 3295.8 3109.6 2997.8 2954.4 2960.6 2954.4 2867.5 2653.4 2296.5
1747.2 1204.1 844.1 555.5 276.2 62.1 0
7053.9 6113.6 5586.1 5378.1 5387.4 5505.4 5635.7 5719.5 5725.7 5669.8
5561.2 5406.1 5223 5011.9 4788.5 4568.2 4335.4 4090.2 3838.9 3606.1
3429.2 3277.2 3174.7 3109.6 3053.7 2988.5 2886.1 2780.6 2650.3 2442.3
2125.8 1669.6 1095.5 605.2 288.6 62.1 0
7053.9 5887.1 5344 5204.3 5291.2 5452.6 5579.8 5641.9 5617.1 5520.9
5371.9 5195 4990.2 4788.5 4574.4 4366.4 4223.7 4053 3838.9 3668.2
3553.4 3401.3 3162.3 2973 2848.9 2727.9 2603.7 2479.6 2367.9 2265.5
2144.4 1948.9 1595.1 1222.7 716.9 173.8 0
7053.9 5759.8 5216.8 5139.2 5288.1 5443.3 5570.5 5607.8 5548.8 5396.7
5213.6 5005.7 4782.3 4583.7 4413 4316.8 4202 4084 3969.2 3714.7
3488.2 3308.2 3128.2 2960.6 2786.8 2634.8 2485.8 2349.2 2206.5 2042
1880.6 1734.8 1520.6 1312.7 918.6 356.9 0
7053.9 5651.2 5136.1 5126.8 5291.2 5440.2 5551.9 5564.3 5474.3 5309.9
5101.9 4872.3 4667.5 4478.2 4350.9 4242.3 4102.6 3913.3 3745.8 3544
3388.9 3215.1 3044.4 2889.2 2758.9 2625.4 2482.7 2336.8 2166.1 1976.8
1768.9 1585.8 1350 1021 676.5 282.4 0
7053.9 5589.2 5095.7 5123.7 5303.6 5449.5 5548.8 5530.2 5415.4 5219.9
4977.8 4751.2 4558.8 4413 4344.7 4180.2 3925.8 3630.9 3513 3413.7
3236.8 3100.3 2982.3 2808.5 2678.2 2575.8 2442.3 2284.1 2094.8 1886.8
1660.3 1561 1343.8 878.3 639.3 391 0
7053.9 5576.7 5070.9 5126.8 5306.8 5455.7 5545.7 5520.9 5381.2 5160.9
4915.7 4692.3 4503 4413 4307.5 4099.5 3727.1 3482 3419.9 3298.9
3143.7 2976.1 2817.9 2696.8 2622.3 2557.2 2436.1 2287.2 2107.2 1899.3
1678.9 1734.8 1384.1 924.8 704.5 260.7 0
7053.9 5576.7 5067.8 5136.1 5309.9 5458.8 5542.6 5530.2 5393.6 5164
4915.7 4689.2 4499.9 4416.1 4298.2 4087.1 3699.2 3485.1 3435.4 3295.8
3134.4 2951.3 2821 2659.6 2637.9 2557.2 2433 2287.2 2119.6 1896.2
1685.1 1710 1188.6 955.8 695.2 251.4 0
